Wheel force transducer RoaDyn S630sp / 9279A1 RoaDyn S630 sp CFRP

9279A1 RoaDyn S630 sp CFRP
18020289
- Wheel force transducer for meduim size cars
- For spinning applications
- Wheel forces measuring ranges Fx, Fz: ±30 kN, Fy: ±18 kN
- Moments measuring ranges Mx, My, Mz: ±5 kNm
요청 시
요청 시
Product type
Product type
SensorThe wheel force transducer RoaDyn S630sp measures wheel forces (up to 30 kN) and moments (up to 5 kNm) and is suitable for spinning wheels on test tracks. It is used for vehicle dynamics research, tire testing and capturing road load data for virtual and experimental simulation.
로딩 중
로딩 중