Wheel force transducer RoaDyn S625nsp / 9266A2 RoaDyn S625 nsp

9266A2 RoaDyn S625 nsp
18026986
- Test bench wheel force transducer for light cars
- For non-spinning application
- Wheel forces measuring ranges Fx, Fz: ±20 kN, Fy: ±15 kN
- Moments measuring ranges Mx, My, Mz: ±4 kNm
요청 시
요청 시
Product type
Product type
SensorThe wheel force transducer RoaDyn S625nsp measures wheel forces (up to 20 kN) and moments (up to 4 kNm) and is suitable for non-spinning wheels on test stands. It is used for the monitoring of loads and determination of transfer functions of road simulators for durability testing.
로딩 중
로딩 중