Wheel force transducer RoaDyn Integra 5 / 9226A5 Integra 5 (Sensor)

Wheel force transducer RoaDyn Integra 5
9226A5 Integra 5 (Sensor)
18048915
  • Wheel force transducer for passenger cars, racing, SUVs, vans and light trucks
  • For spinning applications
  • Wheel forces measuring ranges Fx, Fz: ±45 kN, Fy: ±25 kN
  • Moments measuring ranges Mx, Mz: ±7 kNm, My: ±8 kNm
문의 요망
문의 요망
요청 시
Product type
Product type
Sensor
Certificates and Standards
Load category
Commercial, Passenger car, Racing, SUV, Van
Operation and installation
Applications
Vehicle durability testing
The wheel force transducer RoaDyn Integra 5 measures wheel forces (up to 45 kN) and moments (up to 8 kNm) and is used with spinning wheels on test tracks. It is applied for vehicle dynamics research, tire testing and capturing road load data for virtual and experimental simulation.
로딩 중
로딩 중