Pretensioning disk for SlimLine sensors Types 9135C and 9145B with M5 screw / 9410A5

9410A5
18007761
- Preloading disk for 9135C and 9145B Slimline sensors
- Screw thread: M5x0.8, length: 10 mm
- Inner/outer diameter: 5.3 mm / 24 mm
- Disk thickness: 4.25 mm
문의 요망
요청 시
This is a standardized mounting accessory for SlimLine sensors. With each preloading disk a fitting countersunk screw is supplied.
로딩 중
로딩 중