PC Software SensorTool for setup and evaluation of torque sensors / 4706A

4706A
18025770
- PC software for torque sensors and evaluation units
- For parameterization and numerical and graphical display of parameters
- Acquisition and display of measurement signals, ideal for checking the settings
- Definition of the speed output pulses
문의 요망
요청 시
Product type
Product type
SoftwareSensorTool is an cost-free parameter software which you can download here. It connects the following torque sensors and devices with a PC: Types 4503B, 4510B, 4550A, 4551A, 4552A, 4700B and 4703B.
로딩 중
로딩 중