Measuring hub RoaDyn S5MT for force and moment measurement of C2 and C3 tires, 100 kN / 9289A263

Kistler의 스트레인 게이지 기반 측정 허브를 사용하면 타이어 테스트 스탠드에서 힘과 모멘트(F&M)를 측정할 수 있습니다.
9289A263
18007577
  • Strain gauge based measuring hub for static and dynamic tire measurements
  • Best suited for rim sizes ≥17.5" (smaller rims possible with appropriate adapter)
  • High precision tire characteristics measurements of commercial vehicle tires
  • Static measurement of vertical force Fz enables tire test stand controlling (CLC)
문의 요망
문의 요망
요청 시
Measuring ranges
Minimum measuring range [kN]
0 kN
Maximum measuring range [kN]
100 kN
Product type
Measurement system
Sensor
Force sensor type
A dynamometer is a force plate measuring forces and moments.
Tire forces
Preloaded sensor
Preloaded sensors are already calibrated and therefore ready-to-use. Non-preloaded sensors are smaller.
No
Crosstalk
Maximum crosstalk Fx→Fy
-1 … 1 %
Maximum crosstalk Fx→Fz
-1 … 1 %
Maximum crosstalk Fy→Fx
-1 … 1 %
Maximum crosstalk Fy→Fz
-1 … 1 %
Maximum crosstalk Fz→Fx
-1 … 1 %
Maximum crosstalk Fz→Fy
-1 … 1 %
Electrical properties
Output signal type
Voltage
Certificates and Standards
Degree of protection EN 60529
IP65
Operation and installation
Applications
Tire testing, Vehicle durability testing
Cable properties
Cable included
No cable included
Interfaces
Connector type
Fischer 27-pole neg.
The 5(6)-component RoaDyn S5MT measuring hub is ideally suited to measure durability and tire characteristics of trucks and busses on tire test stands in the laboratory as well as on mobile test vehicles. It measures the longitudinal, transverse and vertical forces Fx, Fy and Fz and the corresponding moments Mx, My and Mz acting at the tire contact area. Typical application areas include measurements of tire characteristics in the fields of durability, non-uniformities, vibrations, braking characteristics, adhesion etc.
로딩 중
로딩 중