Inductive sensor, proximity switch, switching distance 3 mm, M8 x 45 mm, free cable end / IS-M8-45-3

Inductive sensor, proximity switch, switching distance 3 mm, M8 x 45 mm, free cable end
IS-M8-45-3
18037195
  • Inductive sensor with switching distance 3 mm
  • Thread: M8x45
  • Switching function normally open (NO)
  • Connection: free cable end
์š”์ฒญ ์‹œ
์š”์ฒญ ์‹œ
Electrical properties
Operating voltage
10 โ€ฆ 30 VDC
Maximal current consumption
10 mA
Load current
200 mA
Dynamical properties
Frequency
3 kHz
Certificates and Standards
Degree of protection EN 60529
IP65
EMC according to 2014/30/EU
EN 61000โ€ฆ
Operation and installation
Operating temperature range
0 โ€ฆ 70 ยฐC
Mode of operation
Static
Interfaces
Output with LED
PNP
๋กœ๋”ฉ ์ค‘
๋กœ๋”ฉ ์ค‘
๋กœ๋”ฉ ์ค‘