IEPE triaxial center through-hole accelerometer, 1000 g, M4.5, 4-pin connector, with selectable TEDS template / 8764B1K0AT

Triaxial center-hole PiezoStar IEPE accelerometer family / 8765A
8764B1K0AT
18048189
  • Ceramic shear triaxial accelerometer with IEPE output
  • Acceleration range: ±1000 g
  • M4.5, 4-pin connector
  • Selectable TEDS Template
On request
Upon request
요청 시
Operation and installation
Applications
NVH testing
This is an accelerometer with a 1000 g range, M4.5 connector, and selectable TEDS template.
로딩 중
로딩 중