Frame light barrier, infrared, fork width 500 mm, fork depth 300 mm, external electronics, plug M16 5-pin / PR-500-300/5-P

PR-500-300/5-P
18037163
- Frame light barrier with fork width 500 mm, fork depth 300 mm
- Dynamic resolution: 4.0 mm
- Static resolution: 8.0 mm
- Connection: M16 plug, 5-pin
요청 시
요청 시
Measuring ranges
Fork width
500 mmFork depth
300 mm로딩 중
로딩 중
로딩 중