Frame light barrier, infrared, fork width 300 mm, fork depth 150 mm, external electronics, plug M16 5-pin / PR-300-150/5-P

PR-300-150/5-P
18037159
- Frame light barrier with fork width 300 mm, fork depth 150 mm
- Dynamic resolution: 3.0 mm
- Static resolution: 6.0 mm
- Connection: M16 plug, 5-pin
요청 시
요청 시
Measuring ranges
Fork width
300 mmFork depth
150 mm로딩 중
로딩 중
로딩 중