Frame light barrier, infrared, fork width 200 mm, fork depth 96 mm, external electronics, plug M16 5-pin / PR-200-96/5-P

PR-200-96/5-P
18037155
- Frame light barrier with fork width 200 mm, fork depth 96 mm
- Dynamic resolution: 2.0 mm
- Static resolution: 4.0 mm
- Connection: M16 plug, 5-pin
요청 시
요청 시
Measuring ranges
Fork width
200 mmFork depth
96 mm로딩 중
로딩 중
로딩 중