Frame light barrier, infrared, fork width 100 mm, fork depth 66 mm, external electronics, plug M16 5-pin / PR-100-66/5-P

Frame light barrier, infrared, fork width 100 mm, fork depth 66 mm, external electronics, plug M16 5-pin
PR-100-66/5-P
18037151
  • Frame light barrier with fork width 100 mm, fork depth 66 mm
  • Dynamic resolution: 1.0 mm
  • Static resolution: 2.0 mm
  • Connection: M16 plug, 5-pin
문의 요망
문의 요망
요청 시
Measuring ranges
Fork width
100 mm
Fork depth
66 mm
Electrical properties
Output signal type
Digital (PNP)
Circuit
Constant light trigger
Load current
200 mA
Dynamical properties
Frequency
1 kHz
Pulse length (internally adjustable (1-100 ms))
10 ms
Certificates and Standards
Degree of protection EN 60529
IP64
EMC according to 2014/30/EU
EN 61000…
Operation and installation
Usage
Ejection control, Counting of parts
Design
Frame light barrier
Mode of operation
Dynamic/static
Applications
Ejection control, Counting of ultra small parts
Interfaces
Output with LED
PNP, NPN on request
Connector type
M16x0.75 5-pole pos.
로딩 중
로딩 중
로딩 중