Frame light barrier, infrared, fork w 52 to 500 mm d 54 to 300 mm, external electronics, plug M12 4-pin / M16 5-pin / PR-

PR-
18042392
- Frame light barrier with connection options: M12 plug, 4-pin or M16 plug, 5-pin
- Fork width: 52 to 500 mm
- Fork depth: 54 to 300 mm
- Cable length: 100 ... 1500 mm
Electrical properties
Output signal type
Digital (PNP)로딩 중
로딩 중
로딩 중