Fork light barrier, infrared, fork width 5 to 20 mm, fork depth 10 to 20 mm, plug S2 7-pin, external electronics / PM-

PM-
18038169
- Fork width 5 to 20 mm
- Fork depth: 10 to 30 mm
- Cable length: 25 ... 400 mm
- Connection: plug S2, 7-pin
Electrical properties
Output signal type
Industrial amplifier로딩 중
로딩 중
로딩 중


