Connection cable for voltage output sensors, M4.5x0.35 neg. to 1/4-28 pos., custom length / 1784AK02SP

Connection cable for voltage output sensors, M4.5x0.35 neg. to 1/4-28 pos., custom length
1784AK02SP
18010555
  • Cable material: FEP
  • IP protection (sensor / amplifier): IP64 / IP64
  • Cable length: 0.1 ... 20 m
  • Temperature range: -190 ... 200°C
요청 시
요청 시
Mechanical properties
Bending radius [mm]
16 mm
Certificates and Standards
Degree of protection EN 60529 (sensor)
IP64
Degree of protection EN 60529 (amplifier)
IP64
Operation and installation
Operating temperature range
-190 … 200 °C
Cable properties
Connection angle (sensor)
Straight
Connection option (sensor)
Screwed
Sensor type
IEPE
Special features
Cryogenic applications [-195°C]
Cable length
Configurable
Configurable cable length
0.1 … 20 m
Interfaces
Connection type (sensor)
M4.5x0.35 4-pole neg.
Connection type (amplifier)
1/4-28 4-pole pos.
Dimensions and materials
Material
FEP
Cable diameter
1.6 mm
Cable color
White
Cable for voltage output sensors (e.g. IEPE triaxial accelerometers).
로딩 중
로딩 중