Coupling with adapter plate (2 holes) for general purpose, KIAG 10-32 neg. to KIAG 10-32 neg. / 1729A1

Coupling with adapter plate (2 holes) for general purpose, KIAG 10-32 neg. to KIAG 10-32 neg.
1729A1
18000768
  • Adapter plate includes 2 holes for alignment pins or other secondary mounts
  • Coupling material: Stainless steel
  • IP protection: IP65 / IP65
  • Temperature range: -55 … 155°C
요청 시
요청 시
Electrical properties
High insulation
Yes
Insulation resistance
>1 x E+14 Ω @RT
Certificates and Standards
Degree of protection EN 60529 (sensor)
IP65
Degree of protection EN 60529 (amplifier)
IP65
Operation and installation
Operating temperature range
-55 … 155 °C
Cable properties
Cable insulator
PTFE
Connection angle (sensor)
Straight
Connection option (sensor)
Welded
Protection welded (sensor)
IP65
Interfaces
Connection type (sensor)
KIAG 10-32 neg.
Connection type (amplifier)
KIAG 10-32 neg.
Dimensions and materials
Material
Stainless steel
Cable color
Metalic grey
Weight
40 g
Cable couplings are used to link a high insulation cable connector to other kinds of connectors or to sum charge signals.
로딩 중
로딩 중