Coupling for general purpose, BNC neg. to BNC neg. / 1701

Coupling for general purpose, BNC neg. to BNC neg.
1701
18000729
  • Cable color: Metalic grey
  • Weight: 12 g
요청 시
요청 시
Cable properties
Connection angle (sensor)
Straight
Connection option (sensor)
Screwed
Interfaces
Connector type
BNC neg., BNC neg.
Connection type (sensor)
BNC neg.
Connection type (amplifier)
BNC neg.
Dimensions and materials
Cable color
Metalic gray
Weight
12 g
Cable couplings are used to link a high insulation cable connector to other kinds of connectors or to sum charge signals.
로딩 중
로딩 중