Connection cable for piezoelectric sensors, M4x0.35 pos. int. to Fischer 102 neg., custom length / 1645CSP

Connection cable for piezoelectric sensors, M4x0.35 pos. int. to Fischer 102 neg., custom length
1645CSP
18000568
  • Cable material: PFA, green
  • Cable diameter: 2 mm
  • Cable length: 0.1 … 5 m
  • Operating temperature range: -90 ... 200°C
문의 요망
문의 요망
요청 시
Certificates and Standards
Degree of protection EN 60529 (sensor)
IP65
Operation and installation
Operating temperature range
-90 … 200 °C
Applications
Monitoring and control in injection molding
Cable properties
Cable insulator
PTFE
Connection option (sensor)
Weldable
Sensor type
Piezoelectric
Special features
Low noise, High insulation
Cable length
Configurable
Configurable cable length
0.1 … 5 m
Interfaces
Connection type (sensor)
M4x0.35 pos. int.
Connection type (amplifier)
Fischer 102 neg.
Dimensions and materials
Material
PFA
Cable diameter
2 mm
Cable color
Green
The Type 1645CSP coaxial connection cable is for sensors with an M4 connector.
로딩 중
로딩 중