Cavity pressure sensor, indirect measuring (ø12.6 mm, 10 kN, 200 °C), coaxial cable 0.2 m / 9221AA0,2

9221AA0,2
18007456
- Cavity pressure sensor, indirect measurement (force range: 0 ... 10 kN)
- Easy repositioning in different molds
- Coaxial cable 0.2 m
- Corrosion-resistant
문의 요망
요청 시
Product type
Measurement system
SensorThe Type 9221A quartz measuring tongue is used to measure mold cavity pressure. The sensor can be mounted behind measuring or ejector pin during the injection molding of plastics.
로딩 중
로딩 중