캐비티 압력 센서, 직접 측정 (ø2 mm, 2000 bar), 단일 와이어 케이블 (0.04 ~ 1.5 m) 및 압착 핀 포함 / 6185AAZsp

캐비티 압력 센서, 직접 측정 (ø2 mm, 2000 bar), 단일 와이어 케이블 (0.04 ~ 1.5 m) 및 압착 핀 포함
6185AAZsp
18033013
  • 캐비티 압력 센서 (측정 범위: 0 ~ 2000 bar)
  • 단일 와이어 케이블(0.04~1.5m) 및 압착 핀 포함
  • IP67 방수
  • 플라스틱 탈기용 배기 슬롯 포함
요청 시
요청 시
Measuring ranges
Maximum measuring range [bar]
Maximum pressure value you want to measure.
2000 bar
Pressure measuring range [bar]
0 … 2000 bar
Product type
Pressure sensor type
Direct cavity pressure or temperature sensor
Mechanical properties
Overload [bar]
2500 bar
Metrological characteristics
Linearity
Linearity represents the maximum deviation/error between ideal and actual output signal characteristics in relation to the measurand in a specific measuring range. It is expressed in percentage of the range of measurement signal (Full Scale Output).
≤±1 %FSO
Electrical properties
Output signal type
Charge (Piezoelectric, PE)
Minimal insulation resistance
10^13 Ω, 10^12 Ω (200 °C)
Influence quantities
Sensitivity
-2.2 pC/bar
Certificates and Standards
Certification
IP67 (waterproof)
Operation and installation
Minimal operating temperature [°C]
Minimal static operating temperature.
0 °C
Maximum operating temperature [°C]
Maximum static operating temperature.
200 °C
Maximum melt temperature
450 °C
Operating temperature range, mold (sensor)
0 … 200 °C
Operating temperature range, mold (connector)
0 … 200 °C
Operating temperature range, mold (cable)
0 … 200 °C
Applications
Monitoring and control in injection molding
Cable properties
Cable included
Yes - configurable cable
Configurable cable length
0.04 … 1.5 m
Dimensions and materials
Mounting size
2 mm
소형 Type 6185A 압전 캐비티 압력 센서는 소형 부품 및 다중 캐비티 금형의 캐비티 압력 측정에 특히 적합합니다.
로딩 중
로딩 중