New plug-and-play piezoelectric force measuring chain with IO-Link for industrial manufacturing


Winterthur, September 2026 – Kistler now offers a new plug-and-measure solution for industrial manufacturing: the 9395A piezoelectric force measuring chain comes fully pre-configured and calibrated according to customer requirements. Thanks to its IO-Link capability, the new 9395A enables digital communication for smooth integration into Industry 4.0 environments.

Piezoelectric force measurement is a proven approach to achieving high quality and process optimization in industrial manufacturing. Thanks to their dynamic and precise capture of key process parameters, piezoelectric measuring chains reliably deliver added value in demanding industries from automotive to semiconductors and beyond.

The new 9395A piezoelectric force measuring chain with IO-Link is a plug-and-play solution for industrial manufacturing.
The new 9395A piezoelectric measuring chain with IO-Link comes as a preconfigured, plug-and-play solution for modern industrial manufacturing environments.

Plug-and-play measuring chain: configurable and calibrated

Now, Kistler is offering a new plug-and-play measurement solution, suitable for many applications in industrial environments: the 9395A force measuring chain is made of a piezoelectric sensor, a highly flexible cable and a digital charge amplifier with IO-Link – all tried-and-tested components that bring precision and adaptability, enabling seamless integration and IIoT application in the process.

The 9395A piezoelectric force measuring chain comes as a pre-configured and calibrated solution, reducing commissioning and servicing efforts to a minimum. In addition to the calibrated complete measuring range – e.g., 0 to 1000 N – a second, customer-specific measuring range can be calibrated ex factory.

Force measurement with linearity error compensation to ensure accuracy and repeatability

By combining dynamic linearity error compensation with the consideration of static preload, force measurement remains highly accurate and repeatable – even under rapid load changes. The IO-Link interface makes IIoT integration simple – including quick identification and full traceability – all IO-Link parameters can also be locked if necessary.

High-level force measurement with IO-Link connectivity

The new 9395A piezoelectric force measuring chain enables automation, manufacturing, and quality engineers to seamlessly integrate highly precise force monitoring into industrial production processes. Whether for single cells or for complete lines, the 9395A with IO-Link is a convenient, ready-to-use force measurement system for Industry 4.0, smart factories and digital manufacturing environments. Whenever high precision, low measurement uncertainty and digital communication with higher-level systems are required, the new 9395A makes a difference – available now with ranges from 0–20 kN up to 0–50 kN.

상담이 필요하신가요?

클릭 한 번으로 전문가를 만날 수 있습니다.