KiDisplay for process monitoring systems such as ComoNeo, maXYmos TL and NC / 5319A

The new KiDisplay for maXYmos and ComoNeo (available in 10.1-inch and 21.5-inch models) from Kistler enables the visualization and operation of various Kistler devices and systems with a web UI on a unified interface.

5319A

The KiDisplay family offers an intuitive visualization and control solution for process monitoring systems from Kistler.
주요 특징 / 장점
  • Available as 10.1" and 21.5" touch display
  • Capacitive touchscreen for intuitive operation
  • Powerful CPU for demanding applications
  • Compatible with all Kistler devices featuring a web-based user interface
  • Easy installation with VESA-compatible mounting
  • Simple connectivity via Ethernet cable
  • Robust design for industrial environments
The KiDisplay family from Kistler provides a modern and powerful solution for the visualization and operation of process monitoring systems. Equipped with a capacitive touchscreen and a powerful CPU, the displays enable intuitive, responsive, and user-friendly operation directly at the machine. All KiDisplay variants are compatible with Kistler devices featuring a web-based user interface, providing a consistent operating experience across different systems. Ethernet connectivity enables simple integration, while VESA-compatible mounting allows a flexible installation in machines and production equipment. KiDisplay solutions support convenient visualization and usage of process data, measurement curves, status information, and user interfaces. Their robust design makes them ideal for use in industrial environments.
로딩 중
로딩 중