Skip to Header
Skip to Main
Skip to Footer
Enjoy the full myKistler experience: access pricing, check product availability, and create your own quotes instantly.
Contact us
Austria | English
Products
Industries and applications
Services and support
Knowledge Hub
Jobs and career
About us
Contact us
Home
/
About us
/
News
News
Keep yourself informed – learn more about the Kistler Group.
«
1
2
3
»
Apr 26, 2026
News
Kistler at KUTENO 2026
At KUTENO, Kistler demonstrates how current challenges in plastics manufacturing can be mastered.
Apr 20, 2026
Media release
Kistler presents new software features for quality assurance in medical injection molding
AkvisIO 9.0 and ComoNeo 9.0 are now even more user-friendly and offer further options for standardization.
Apr 9, 2026
Media release
Miniature absolute pressure sensor for engine development – now with cooling adapter
Discover our new 4017A…W piezoresistive pressure sensor set for high-temperature applications up to 1200°C.
Mar 31, 2026
Media release
Meerane site to become central cable manufacturing hub of the Kistler Group
Kistler plans to nearly double its workforce in Meerane in 2026. The site will become the group’s central cable manufacturing hub.
Mar 19, 2026
Media release
Compact servo press instead of pneumatic: with force-displacement monitoring for joining
Kistler presents the new electromechanical Integrated Joining System (IJSys) with force-displacement measurement.
Mar 18, 2026
Media release
Euro NCAP approves the WorldSID-50M crash test dummy developed by Kistler and Cellbond
Designed for high biofidelity, this milestone supports the continuous evolution of side-impact safety standards.
Mar 9, 2026
Media release
Healthy sales growth in 2025 – Kistler makes targeted investments in growth markets
The Kistler Group generated sales of 424 million Swiss francs in 2025. Kistler was able to keep sales stable compared to 2024.
Feb 25, 2026
Media release
Vehicle dynamics control: Kistler unveils wheel vector sensor with even higher accuracy
Benefit from robust measurement of wheel position, steering angle and camber angle under all circumstances!
Jan 29, 2026
Media release
Intertraffic 2026: Kistler showcases digital Structural Health Monitoring solution for bridges
The first digital SHM system from Kistler represents a significant advancement in bridge and infrastructure monitoring.
Jan 26, 2026
Media release
Real-time insights and scalable automation for cutting-edge medical device production
Kistler and ATS ensure compliance of medical devices with high-speed automation, real-time data, and inline process monitoring.
Dec 17, 2025
Media release
Kistler at Swiss Plastics Expo 2026
At Swiss Plastics Expo, Kistler demonstrates how current challenges in plastics manufacturing can be mastered.
Dec 12, 2025
Media release
Process monitoring in joining and assembly: quick data analysis with the maXYmos Analyzer software
Optimize your production and prevent quality issues through data-driven decisions based on analyses
Dec 3, 2025
Media release
EcoRodovias implements Kistler WIM for MLFF tolling and weight enforcement in Brazil
The Weigh In Motion evolution enables efficient tolling and accurate weight monitoring.
Nov 26, 2025
Media release
Power analyzer for the development and testing of electric and hybrid powertrains
The new power analyzer KiBox2 E-Powertrain Analysis – the ultimate solution for tests and development of complete electric and hybrid drives.
Nov 26, 2025
Media release
Sustainability: Kistler takes stock
Kistler set itself ambitious sustainability goals at the beginning of 2021. So, just under five years later, where does the Group stand now?
Nov 13, 2025
Media release
Kistler expands U.S. footprint with new Irvine regional hub
Sensor manufacturer Kistler opens a new Irvine, CA hub to boost support for West Coast industries like MedTech, aerospace, and infrastructure.
Sep 30, 2025
Media release
High-speed assembly and joining technology meets precise force measurement
High-speed and precision: the joining system NCFQ 2166A uses linear drives from LinMot and piezoelectric measurement technology.
Sep 29, 2025
Media release
New telemetric measurement system with wireless signal transmission for process monitoring
Wireless transmission of signals for industrial production monitoring.
«
1
2
3
»