Pretensioning disk for SlimLine sensors Type 9132C with M2.5 screw / 9410A2

Pretensioning disk for SlimLine sensors Type 9132C with M2.5 screw
9410A2
18007758
  • Preloading disk for 9132C Slimline sensors
  • Screw thread: M2.5x0.45, length: 8 mm
  • Inner/outer diameter: 2.7 mm / 8 mm
  • Disk thickness: 3.5 mm
Na zapytanie
Na zapytanie
Na żądanie
Zaloguj się do myKistler, aby zobaczyć ceny
This is a standardized mounting accessory for SlimLine sensors. With each preloading disk a fitting countersunk screw is supplied.
Załadunek
Załadunek