Triaxial piezoelectric accelerometer, ceramic shear, high temperature, charge mode / 8248A3

8248A3
18030811
- High-temperature triaxial piezoelectric accelerometer with charge output
- Temperature range: -55 … 260°C
- Sensitivity: -3.0 pC/g
- Connector: 3 x 5-44 neg. (side)
Na zapytanie
Na żądanie
Zaloguj się do myKistler, aby zobaczyć ceny
Measuring ranges
Maximum measuring range [g]
2000 gMaximum acceleration value you want to measure.
Triaxial charge mode piezoelectric accelerometer with a 2000 g range and an operating temperature up to 260°C
Załadunek
Załadunek