MEMS capacitive K-Beam accelerometer / 8316A

MEMS capacitive K-Beam accelerometer
8316A
18032687
  • MEMS capacitive single axis accelerometer
  • Acceleration ranges: 2, 10, 30, 50, 100, and 200 g
  • Anodized aluminum or titanium housing
  • Connector or integral cable, multiple output types
Na zapytanie
Na zapytanie
Na żądanie
Zaloguj się do myKistler, aby zobaczyć ceny
Measuring ranges
Maximum measuring range [g]
Maximum acceleration value you want to measure.
200 g
Product type
Device Type
Accelerometer
Number of Axes
1
Technology
MEMS capacitive
Electrical properties
Output signal type
Voltage (MEMS)
Electrical isolation
Ground isolation
Ground Insulation
Yes
Dynamical properties
Minimum frequency (±5%) [Hz]
0 Hz
Maximum frequency (±5%) [Hz]
3500 Hz
DC Response/ Low Frequency
Yes
Operation and installation
Minimal operating temperature [°C]
Minimal static operating temperature.
-55 °C
Maximum operating temperature [°C]
Maximum static operating temperature.
125 °C
Mounting Adhesive
Yes
Mounting Magnetic
Yes
Mounting Screw
Yes
Mounting type
Adhesive / Wax, Magnetic base, Hole / screw
Applications
NVH testing, eVTOL / UAV / drone testing, Space payload testing
This MEMS capacitive accelerometer is a single-axis accelerometer that comes in a variety of different customizations that can adapt this low-frequency accelerometer to a multitude of different environments.
Załadunek
Załadunek