Measurement module KiDAQ for piezoelectric sensors (charge amplifier), Rack / 5509A11B2

Measurement module KiDAQ for piezoelectric sensors (charge amplifier), Rack
5509A11B2
18036115
  • Measurement module for KiDAQ data acquisition system
  • 4 analog input channels
  • A/D conversion: 100 kSps sampling rate per channel, 24 bit resolution
  • For KiDAQ Rack housing
Na zapytanie
Na zapytanie
Na żądanie
Zaloguj się do myKistler, aby zobaczyć ceny
Electrical properties
Output signal type
KiConnect
Input type
Charge dynamic, Charge quasi-static
Dynamical properties
Maximum signal frequency
20 kHz
Time constant
Short, Long
Certificates and Standards
Degree of protection EN 60529
IP20
Operation and installation
Device usage
Testing
Interfaces
Number of channels
4
Number of digital inputs
4
Digital output type
KiConnect
Dimensions and materials
Casing material
Rack
Additional properties
Data formats
Software-dependent
Załadunek
Załadunek
Załadunek