KiDAQ hardware configurator / 5500A

KiDAQ system configuration
5500A
18042368
  • Hardware configurator: compile your required measurement modules
  • Select from 3 housing options
  • Choose a controller with or without CAN-FD
  • Add suitable accessories
Na zapytanie
Na zapytanie
Na żądanie
Zaloguj się do myKistler, aby zobaczyć ceny
Operation and installation
Applications
eVTOL / UAV / drone testing, Aircraft landing gear and brake testing, Aviation R&D and testing - measurement solutions, Efficient noise and vibration reduction at sea, Hydroelectric power plant testing and monitoring, Impact force testing, Rocket and jet engine testing, Marine modal and structural analysis, Marine propulsion investigation and optimization, Micro-vibration and jitter testing, NDT non destructive testing of materials, Nuclear power plant testing and monitoring, NVH testing, Oil and gas pipe testing and monitoring, Piezoelectric dynamic measurement in semiconductor manufacturing, Power grid components testing, Sloshing and slamming testing, Space payload testing, Aircraft landing gear and brake testing, Towing tank tests / ship model testing and ditching, Vibration testing, Wind turbine testing and monitoring, Vehicle durability testing, Vehicle dynamics testing
Do not hesitate to contact us if you have technical questions or desire feedback for an optimal application-specific configuration. Please note that the software KiStudio must be added separately.
Załadunek
Załadunek