IEPE triaxial accelerometer PiezoStar, 500 g, 1/4-28, 4-pin connector / 8766A500BB

Firma Kistler oferuje trójosiowe miniaturowe akcelerometry do precyzyjnych testów NVH w silnikach spalinowych i układach napędowych.
8766A500BB
18042549
  • PiezoStar triaxial accelerometer with IEPE output
  • Acceleration range: ±500 g
  • 1/4-28, 4-pin connector
Na zapytanie
Na zapytanie
Na żądanie
Zaloguj się do myKistler, aby zobaczyć ceny
Measuring ranges
Maximum measuring range [g]
Maximum acceleration value you want to measure.
500 g
Product type
Number of Axes
3
Electrical properties
Output signal type
Voltage (Piezoelectric, IEPE)
Electrical isolation
Case isolation
Influence quantities
Sensitivity for Voltage and IEPE Output
10 mV/g
Dynamical properties
Minimum frequency (±5%) [Hz]
0.8 Hz
Maximum frequency (±5%) [Hz]
10000 Hz
Operation and installation
Minimal operating temperature [°C]
Minimal static operating temperature.
-54 °C
Maximum operating temperature [°C]
Maximum static operating temperature.
120 °C
Mounting type
Threaded hole / Stud, Adhesive / Wax, Magnetic base
Applications
NVH testing, 3C electronics manufacturing
This is an accelerometer with a 500 g range and a 1/4-28 connector.
Załadunek
Załadunek