Force distributing ring for piezoelectric force sensors of Type 9001C / 9505

9505
18007859
Na zapytanie
Na żądanie
Zaloguj się do myKistler, aby zobaczyć ceny
The contact surfaces have to be just as flat and stiff as the contact surfaces of the load cell itself. If they cannot be finished, local overstressing and damage to the force sensor's surface have to be prevented by using a force distributing ring.
Załadunek
Załadunek