Flange for optimum force introduction, for piezoelectric load cell Type 9301C / 9501A0

Flange for optimum force introduction, for piezoelectric load cell Type 9301C
9501A0
18007849
Na zapytanie
Na zapytanie
Na żądanie
Zaloguj się do myKistler, aby zobaczyć ceny
Flanges of Type 9501A can be used on both sides of piezoelectric load cells or in combination with a distribution cap. These components provide optimum force introduction for preloading compression forces. They are manufactured as precision parts and have a surface hardness between 400 and 490 HV (Vickers). A socket head cap screw is supplied with each flange.
Załadunek
Załadunek