Mounting bases and adapter plates for acceleration sensors, different connectors and sizes / 8464K

8464K
These mounting bases for acceleration sensors provide ground isolation for the accelerometer.
Główne cechy/zalety
- Adhesive mounting
- Made of anodized aluminum
- Multiple threading options
- Length depends on variant
- Magnetic mounting option
Mounting pads provide ground isolation for the accelerometer. They are attached to the test surface with adhesive or with a screw or stud on surfaces less than ideal for direct mounting of the accelerometer. Pads are often used in applications in which multiple locations are to be measured using only one accelerometer.
Załadunek
Załadunek