General purpose accelerometer K-Shear, 100 g / 8704B100

The Kistler accelerometer with top connector is suitable for structural vibration measurements during NVH testing.
8704B100
18007032
  • Accelerometer with IEPE output, general purpose
  • Acceleration range: ±100 g
  • Standard model
On request
Upon request
On request
Measuring ranges
Maximum measuring range [g]
Maximum acceleration value you want to measure.
100 g
Product type
Device Type
Accelerometer
Number of Axes
1
Technology
Quartz, Shear
Metrological characteristics
Threshold (acceleration)
Minimum change in the measurand that produces a measurable change in the sensor output, while the change of the measurand takes place slowly and monotonically.
0.006 g RMS
Electrical properties
Output signal type
Voltage (Piezoelectric, IEPE)
Electrical isolation
Case isolation
Influence quantities
Sensitivity for Voltage and IEPE Output
50 mV/g
Temperature coefficient of sensitivity (%/°C)
-0.06
Dynamical properties
Minimum frequency (±5%) [Hz]
0.5 Hz
Maximum frequency (±5%) [Hz]
10000 Hz
Operation and installation
Minimal operating temperature [°C]
Minimal static operating temperature.
-54 °C
Maximum operating temperature [°C]
Maximum static operating temperature.
100 °C
Mounting Threaded Hole
Yes
Mounting Adhesive
Yes
Mounting Magnetic
Yes
Mounting type
Threaded hole / Stud, Adhesive / Wax, Magnetic base
Sealing
Hermetic Seal
General Purpose
Yes
Applications
NVH testing
Interfaces
Connector Type
Top, 10-32 negative
Accelerometer with a 100 g range and no additional options.
Loading
Loading