JEC 2018

Winterthur, 23 January 2018 – At the JEC from 6 to 8 March 2018 in Paris (France), the Kistler Group will demonstrate new functionalities of ComoNeo. Thanks to the latest software update, Kistler's process monitoring and control system now has the ability to optimize multi-component and RTM processes.

Let's begin with a look back in time: one year ago in this very same place – at the 2017 JEC – Kistler presented the ComoNeo process monitoring system. Ever since then, injection molders have benefited from a convenient solution for monitoring and optimizing their processes. With cavity pressure measurement as the basis, this system makes process optimization more efficient over the long term – and it brings substantial reductions in scrap rates.

With the help of intelligent tools such as online quality prediction and an integrated assistant, ComoNeo is now a reliable source of quality assurance support for users with widely differing levels of know-how. Processors are increasingly confronted with new and complex challenges. Requirements are becoming stricter as more and more functions are integrated into component design. The result: multi-component systems with highly complex process technology. For instance, the RTM (Resin Transfer Molding) method for industrial processing of long-fiber composites is becoming more widespread in lightweight construction design, especially in the automobile manufacturing and aviation technology sectors. At this year's JEC, Kistler will be showcasing new functions in ComoNeo that can handle processes of this sort.

2K and RTM process monitoring

Automobile production is just one of the industrial sectors where many plastic parts are actually combinations of two or more components. This creates the need to optimize and monitor mold and process technology. Evaluation of the characteristic cavity pressure curves poses a particular challenge: two or more processes have to be captured and evaluated separately, depending on the component being produced. But now, thanks to the expanded functionality of ComoNeo's new Version 2.1.0, it's possible to monitor as many as four components with different mold technologies.

The RTM process presents a challenge of a different kind: the curing process for the resins used may proceed very quickly, but it can also continue for many hours – it all depends on the material, the pressure and the temperature. To overcome this problem, the Kistler Group offers special RTM sensors. In conjunction with the expanded ComoNeo functionalities, they pave the way for excellent quality assurance and process optimization. Dr. Robert Vaculik, Head of Kistler's Strategic Business Field Plastics, explains: 'The software update for ComoNeo 2.1.0 now positions us to offer our customers a tried-and-tested system that covers a far wid-er bandwidth of applications. This is the efficient way to overcome the increased complexity of plastics processing – leading to higher quality and lower production costs.'

ComoDataCenter: all set for Industry 4.0

Among many other benefits, ComoNeo's intelligent functions meet the require-ments for digitization of the injection molding process. Parameters captured by sensors integrated in the mold deliver transparent, reproducible results and integral process analysis. All the collected data is stored centrally in ComoDataCenter, where it is available for further analyses. The system also provides central storage of mold configurations which it can transmit to other plants. ComoDataCenter allows visualization and comprehensive analysis of process data – but that's not all. The data can also be networked with higher-level systems such as a Manufacturing Execution System (MES), equipped with cutting-edge communication interfaces like the OPC-UA.

In summer 2017, the Kistler Group acquired IOS GmbH of Aachen, Germany, a successful provider of MES systems – a move that marks a further consolidation of the Group's market position as an integral solution provider, augmenting its stock of Industry 4.0 expertise. This step brings Kistler even closer to its objective: to of-fer the plastics industry an end-to-end system solution (sensor to ERP) for quality monitoring and process optimization from one single source. The ultimate goals: maximum cost-efficiency and transparency of production in the era of Industry 4.0.

Kistler at the JEC 2018 in Paris (6 - 8 March): Hall 5, Booth N88

Media contact:

Switzerland
Jasmin Ott
Project Manager Marketing IPC
Phone: +41 52 224 12 23
Email: jasmin.ott@kistler.com

France
Virginie Guillard
Team Leader Sales Administration
Phone: +33 1 69 18 81 86
Email: virginie.guillard@kistler.com

 

Press kit

Kistler portrait with logo for a quick overview: Kistler Press Kit.zip

7/31/2018
Competent service just a call away has always been a key aspect of Kistler's cooperation with its customers. Now, in a move to address growing demand in North Germany, the measurement technology experts are opening a new office in Wolfsburg.
7/25/2018
On her way to Olympia 2020 she relies on Kistler Group measurement experts.
7/18/2018
Effective monitoring with strain sensors protects machines and tools
7/3/2018
The Top 100 Competition has again singled out the most innovative German small and medium-sized enterprises (SMEs) for the 10th time.
6/25/2018
Kistler is pleased to introduce MicroDyn, the world's smallest series-produced cutting force meter.
6/19/2018
Kistler introduces the world’s first high temperature accelerometer for the monitoring of gas turbines.
6/11/2018
Kistler is earmarking the highest investment budget for research and development in the company`s history.
5/11/2018
Digitization, Internet of Things and Industry 4.0 are presenting major challenges. Discover how Kistler responds to the great challenges of our times.
5/9/2018
At Sensor + Test 2018 Kistler will be introducing a milestone in measurement technology: its new KiDAQ data acquisition system.
5/8/2018
At NPE 2018, the Kistler Group is showcasing its latest custom monitoring package for ComoNeo, its high-quality process monitoring system that is designed to deliver efficiency and transparency for injection molding.
5/3/2018
At Automatica 2018, the Kistler Group will turn the spotlight on diverse options for using sensors and process monitoring systems to support industrial production and enhance digitalization in test and assembly technology.
4/24/2018
The Kistler Group will showcase its expanded portfolio of industrial test and inspection systems for quality assurance at the 2018 Control trade show.
4/12/2018
The global leader in dynamic measurement technology supports the passion for innovation and technology with a three-year partnership.
3/6/2018
Kistler will be showcasing at Control 2018 its portfolio of industrial testing and inspection systems with the spotlight on the very latest additions.
2/16/2018
At Intertraffic 2018 the Kistler Group is showcasing its comprehensive KiTraffic Weigh In Motion (WIM) solutions, which support road owners and authorities in road and traffic monitoring, weight enforcement and weight-based tolling.
2/15/2018
At NPE 2018 in Orlando, Florida, the Kistler Group will demonstrate a wide range of modular functionalities for ComoNeo: the process monitoring system that takes injection molding to a higher level with integrated quality monitoring geared to meet customers’ needs and requirements.
1/31/2018
The new KiSprint provides coaches and athletes with an efficient means of biomechanically optimizing sprint starts under competitive conditions. The robust and mobile solution has comprehensive software assessment options and can be individually adapted and expanded.
1/24/2018
Kistler achieved a growth rate of 18 % in 2017. Digital transformation has top priority in 2018.
1/23/2018
Overcoming the complexities of RTM – with Kistler
10/12/2017
At the SPS IPC Drives Kistler Group will unveil the world's first digital charge amplifier Type 5974A, a milestone more in electrical automation.
10/9/2017
Kistler's Type 5074A industrial charge amplifier breaks new ground in industrial charge amplifier technology
10/6/2017
Whether hybrid drives or electric vehicles: anyone who wants to make a change needs to measure and understand
9/27/2017
Our experts will present you Kistler measuring technologies for demanding space applications.
9/5/2017
At Fakuma 2017, we will demonstrate how you can benefit from new ComoNeo functionalities
8/31/2017
Kistler Group showcases the entire spectrum of its integrated quality assurance solutions
8/25/2017
Kistler Group took over near Karlsruhe-based Vester Elektronik GmbH on 25 August, a specialist in sensor technology and test automation.
8/11/2017
Jaguar Land Rover uses Kistler RoaDyn® Wheel Force Transducers for accurate tyre modelling
7/11/2017
Kistler is taking over IOS GmbH (Germany), provider of Manufacturing Execution Systems (MES).
7/6/2017
Tettnang-based firm eso GmbH was acquired by the Kistler Group on July 5.
6/20/2017
Perfect production data synchronization through direct MES system integration.
5/2/2017
Kistler presents innovative measurement equipment for demanding vehicle testing applications
4/25/2017
At Moulding Expo 2017, we will show how easy it is to install the measurement technology needed for quality assurance in injection molds.
4/12/2017
Kistler will be present at Control, the world's leading quality assurance trade fair.
4/12/2017
Advanced features for LabAmp family maximize flexibility for cutting force users.
4/11/2017
Measuring equipment for sophisticated T&M applications
2/1/2017
The Kistler Group is constantly growing and recruiting specialist staff worldwide.
1/17/2017
Olympic champion Anthony Ervin and Kistler create a Success Story together.
12/2/2016
Kistler seeks more than 40 specialists in what is likely Switzerland's largest job advertisement.
10/27/2016
At this year's SPS IPC Drives in Nuremberg Kistler will premiere laboratory systems to analyze bolted joints, calibration equipment, torque tools test systems and more.
10/21/2016
Kistler boosts the efficiency and reliability of large marine and stationary engines through monitoring and control of the combustion process
10/19/2016
Kistler is presenting the new versions of its ComoNeo and ComoDataCenter.
10/10/2016
Kistler is unveiling a new addition to its portfolio of electromechanical joining modules.
9/30/2016
The Kistler Group reported incoming orders worth CHF 233.3 million at the end of August 2016 and has therefore seen growth of 8.4 % compared to the same period in the previous year, or 5.6 % when adjusted for currency effects.
9/7/2016
At this year's K Trade Fair from 19 to 26 October in Düsseldorf, Kistler will be showcasing its latest new products and features with the focus on Industry 4.0.
7/24/2016
Kistler will be showcasing its new NCFE and NCFR joining modules, together with the latest generation of maXYmos monitoring systems on Motek 2016
7/12/2016
Kistler's Correvit® SFII sensor measures world record in 1.513 seconds
5/12/2016
Screw technology complements the range of applications.
4/27/2016
Following a long phase of planning, preparations, and conversion work, Kistler Instrumente GmbH has a new home for its German headquarters at the Böblingen/Sindelfingen airfield.
2/12/2016
Kistler Lorch GmbH Honored for Outstanding Qualities as Employer
2/2/2016
The Kistler Group has overcome currency-related challenges at its Swiss site to achieve continued growth.
1/28/2016
Accurate Wheel Force Measurement with Minimum Configuration Effort
11/26/2015
Increased Flexibility for High-Speed Combustion Analysis
11/2/2015
New Piezoresistive Sensor with Temperature Probe and Integrated Signal Conditioning.
10/27/2015
Kistler Provides Maximum Flexibility for Product Testing and Development
10/16/2015
Kistler's NCFR Joining Module honored in the handling and assembly category
10/5/2015
Setting the Standard for 100% Control of Linear Joining Processes with Partial Rotation
9/18/2015
Kistler Group: safeguarding the firm's competitive edge.
9/15/2015
Quick evaluation of performance and force with Kistler MARS 2.1.
9/3/2015
Major update for Kistler’s mobile engine indication system.
9/1/2015
Setting New Standards in Automated Process Monitoring for Injection Molding.
8/25/2015
Kistler Showcases Three Latest Product Innovations at Motek 2015
6/29/2015
Kistler Automotive GmbH honored as one of Germany's most innovative companies
6/26/2015
Kistler honored with ASCO Award Gold for best corporate transformation in Switzerland.
6/26/2015
Kistler's software for force plates offers a host of new features for performance diagnostics in sports and rehabilitation.
4/22/2015
At Chinaplas 2015 Kistler will be presenting solutions for zero-defect production, process monitoring and data evaluation in injection molding
11/10/2014
New product developments for dynamic measuring technology at the Kistler booth at SPS IPC Drives 2014
10/14/2014
Wide range of options for optimizing the quality assurance through documenting and evaluating production data of CoMo Injection Systems
9/29/2014
Users obtain a full range of force–displacement measurement systems from one source
6/3/2014
Extending the maXYmos product range to control and monitor production processes and quality assurance
5/26/2014
At Sensor + Test 2014 Kistler is presenting many new features from the field of measurement electronics in addition to its already proven sensor technology.
5/19/2014
Users obtain a full range of force–displacement measurement systems from one source
2/6/2014
The Kistler Group achieved sales of 285 million CHF in 2013, thus marking a slight growth in comparison with the figures for the prior year.
11/11/2013
From flexible torque sensors to complete test stands for highly-efficient electric drives
Contact
Cara-Isabell Maercklin
Cara-Isabell Maercklin
Media Contact
Contact