Preloading set for piezoelectric force sensors of Types 9031C and 9103C / 9422A31

Preloading set for piezoelectric force sensors of Types 9031C and 9103C
9422A31
18007791
  • Pretensioning element set for force sensors 9031C and 9103C
  • Bolt thread M10x1.5, length: 45 mm
  • Max. preloading force: 30 kN
  • Shunt: approx. 9%
On request
Upon request
On request
Log in to myKistler to see prices
Electrical properties
Shunt
≈9 %
Operation and installation
Tightening torque (per 1kN pretension)
1.7 N·m/kN
Dimensions and materials
Thread diameter
M10

Standardized pretensioning elements Type 9422A31 for the installation of piezoelectric force transducers of Types 9031 and 9103. These preloading elements consist of an optimized socket head cap pretensioning screw and a centering sleeve. Further accessories, such as electrically insulating washers or force distributing rings, are available separately. The pretensioning screw is used to preload a ring force transducer for optimized force application in the recommended measuring range. When installed correctly, the piezoelectric force sensor provides precise results with high repeat accuracy. In practice, the sensors are mechanically preloaded during installation.

Loading
Loading