Frame light barrier, infrared, fork width 96 mm, fork depth 150 mm, plug M12 4-pin / PRX-96-150/4-P

Frame light barrier, infrared, fork width 96 mm, fork depth 150 mm, plug M12 4-pin
PRX-96-150/4-P
18037129
  • High-resolution frame light barrier with fork width 96 mm, fork depth 150 mm
  • Dynamic resolution: 0.9 mm
  • Static resolution: 0.9 mm
  • Connection: M12 plug, 4-pin
Upon request
On request
Log in to myKistler to see prices
Measuring ranges
Fork width
96 mm
Fork depth
150 mm
Electrical properties
Operating voltage
12 … 24 VDC
Output signal type
Digital (PNP)
Minimal current consumption
150 mA
Maximal current consumption
200 mA
Circuit
Constant light trigger
Load current
200 mA
Dynamical properties
Frequency
1 kHz
Pulse length (internally adjustable (1-100 ms))
10 ms
Certificates and Standards
General tolerance of the housing
DIN ISO 2768-m
Degree of protection EN 60529
IP65
EMC according to 2014/30/EU
EN 61000…
Operation and installation
Operating temperature range
0 … 60 °C
Usage
Ejection control, Counting of parts
Design
Frame light barrier
Mode of operation
Dynamic/static
Sensitivity static/dynamic
Adjustable by 270° pot
Interfaces
Output with LED
PNP
Connector type
4-pole M12 connector
Loading
Loading
Loading