Extension for single channel temperature sensors, type J, Fischer 102 pos. to open end, custom length / 2290AJSP

Extension for single channel temperature sensors, type J, Fischer 102 pos. to open end, custom length
2290AJSP
18045308
  • Cable material: PTFE
  • IP protection: IP50
  • Cable diameter: 3 mm
On request
Upon request
On request
Log in to myKistler to see prices
Electrical properties
Insulation resistance
>1E14 Ω @RT
Certificates and Standards
Degree of protection EN 60529 (sensor)
IP50
Cable properties
Cable insulator
PTFE
Connection angle (sensor)
Straight
Connection option (sensor)
Plugged
Sensor type
Temperature
Cable length
Configurable
Configurable cable length
0.1 … 30 m
Interfaces
Connection type (sensor)
Fischer 102 2-pole pos.
Connection type (amplifier)
Open end
Dimensions and materials
Material
PTFE
Cable diameter
3 mm
Cable color
Black
Extension for connecting temperature signal cables to custom DAQ System or Type 2205 amplifier (open end).
Loading
Loading