Extension for single channel temperature sensors, Fischer 102 pos. to open end, 5 m / 2290AJ5

Extension for single channel temperature sensors, Fischer 102 pos. to open end, 5 m
2290AJ5
18045307
  • Cable material: PTFE
  • IP protection: IP50
  • Cable diameter: 3 mm
  • Cable length: 5 m
Upon request
On request
Log in to myKistler to see prices
Electrical properties
Insulation resistance
>1E14 Ω @RT
Certificates and Standards
Degree of protection EN 60529 (sensor)
IP50
Cable properties
Cable insulator
PTFE
Connection angle (sensor)
Straight
Connection option (sensor)
Plugged
Interfaces
Connection type (sensor)
Fischer 102 2-pole pos.
Connection type (amplifier)
Open end
Dimensions and materials
Material
PTFE
Cable diameter
3 mm
Cable color
Black
Weight
105 g
Predefined cable length
5 m
Extension for connecting temperature signal cables to custom DAQ System or Type 2205 amplifier (open end).
Loading
Loading