Extension for single channel temperature sensors, Fischer 102 pos. to open end, 2 m / 2290AJ2

Extension for single channel temperature sensors, Fischer 102 pos. to open end, 2 m
2290AJ2
18045306
  • Cable material: PTFE, black
  • Cable diameter: 3 mm
  • Cable length: 2 m
Upon request
On request
Log in to myKistler to see prices
Electrical properties
High insulation
Yes
Certificates and Standards
Degree of protection EN 60529 (sensor)
IP50
Cable properties
Cable insulator
PTFE
Interfaces
Connection type (sensor)
Fischer S102
Connection type (amplifier)
Open end
Dimensions and materials
Material
PTFE
Cable diameter
3 mm
Cable color
Black
Predefined cable length
2 m
This is an extension cable for single channel temperature sensors.
Loading
Loading