Connecting cable, M8 female straight, M16 male straight, 2 m / VK-M8-g/RS 2m

Connecting cable, M8 female straight, M16 male straight, 2 m
VK-M8-g/RS 2m
18037284
  • Connecting cable length: 2 m
  • Connection sensor side: M8 3-pin, female straight
  • Connection device side: M16 5-pin, male straight
Upon request
On request
Log in to myKistler to see prices
Cable properties
Cable length
2 m
Interfaces
Connection type (sensor)
M8x0.75 3-pole neg.
Connection type (amplifier)
M16x0.75 5-pole pos.
Loading
Loading
Loading