Connecting cable, M8 female straight, M12 male straight, 5 m / VK-M8-g/M12-g 5m

Connecting cable, M8 female straight, M12 male straight, 5 m
VK-M8-g/M12-g 5m
18037283
  • Connecting cable length: 5 m
  • Connection sensor side: M8 3-pin, female straight
  • Connection device side: M12 4-pin, male straight
Upon request
On request
Log in to myKistler to see prices
Cable properties
Cable length
5 m
Interfaces
Connection type (sensor)
M8x0.75 3-pole neg.
Connection type (amplifier)
M12x1 4-pole pos.
Loading
Loading
Loading