Connecting cable, Y-Distributor, 2 x M8 female straight, M16 male straight, 2 m / VK-M8-g-2/RS 2m

Connecting cable, Y-Distributor, 2 x M8 female straight, M16 male straight, 2 m
VK-M8-g-2/RS 2m
18037288
  • Connecting cable length: 2 m
  • Connection sensor side: 2 x M8 3-pin, female straight
  • Connection device side: M16 5-pin, male straight
Upon request
On request
Log in to myKistler to see prices
Interfaces
Connection type (sensor)
M8x0.75 3-pole neg., M8x0.75 3-pole neg.
Connection type (amplifier)
M16 5-pole, straight pos.
Dimensions and materials
Predefined cable length
2 m
Loading
Loading
Loading