Connecting cable, M12 female 90°, free cable end, 5 m / VK-M12-5-w 5m

Connecting cable, M12 female 90°, free cable end, 5 m
VK-M12-5-w 5m
18037295
  • Connecting cable length: 5 m
  • Connection sensor side: M12 5-pin, female 90°
  • Connection device side: free cable end
Upon request
On request
Log in to myKistler to see prices
Cable properties
Cable length
5 m
Interfaces
Connection type (sensor)
M12x1 5-pole neg. 90°
Connection type (amplifier)
Open end
Loading
Loading
Loading