Connecting cable shielded, D-Sub 15-pin female straight, D-Sub 15-pin male straight, 2 m / VK-WS-8 1m

Connecting cable shielded, D-Sub 15-pin female straight, D-Sub 15-pin male straight, 2 m
VK-WS-8 1m
18037311
  • Connecting cable length: 1 m
  • Connection sensor side: D-Sub 15-pin, female straight
  • Connection device side: D-Sub 15-pin, male straight
  • Shielded
Upon request
On request
Log in to myKistler to see prices
Cable properties
Cable length
1 m
Interfaces
Connection type (sensor)
D-Sub 15-pole neg.
Connection type (amplifier)
D-Sub 15-pole pos.
Loading
Loading
Loading