Connecting cable shielded, M12 female straight, free cable end, 2 m / VK-M12-5-g-S 2m

Connecting cable shielded, M12 female straight, free cable end, 2 m
VK-M12-5-g-S 2m
18037296
  • Connecting cable length: 2 m
  • Connection sensor side: M12 5-pin, female straight
  • Connection device side: free cable end
  • Shielded
Upon request
On request
Log in to myKistler to see prices
Cable properties
Cable length
2 m
Interfaces
Connection type (sensor)
M12 5-pole neg.
Connection type (amplifier)
Open end
Loading
Loading
Loading