Connecting cable shielded, M16 female straight, 4-pin, M16 male straight, 4-pin, 2 m / VK-4FE 2m

Connecting cable shielded, M16 female straight, 4-pin, M16 male straight, 4-pin, 2 m
VK-4FE 2m
18037314
  • Connecting cable length: 2 m
  • Connection sensor side: M16 4-pin, female straight
  • Connection device side: M16 4-pin, male straight
  • Shielded
On request
Upon request
On request
Log in to myKistler to see prices
Cable properties
Cable length
2 m
Interfaces
Connection type (sensor)
M16x0.75 4-pole neg.
Connection type (amplifier)
M16x0.75 4-pole pos.
Loading
Loading
Loading