CEUS Technology Training INSPECTpro / SYS-CINSP

Training details
Seminar description:
The portable torque and angle of rotation measuring instrument INSPECTpro is designed for in-process sampling; inspection of screws, torque wrenches and joining elements; as well as for determining process capability as part of the SPC of already installed bolted joints with annual torque/rotation angle sensors. To operate the mobile test system using the CEUS software, high-level knowledge of the necessary technology parameters is required. In this seminar, participants will learn how to efficiently use INSPECTpro under CEUS.
Seminar content:
- Introduction to the CEUS quality management system: technology pages, test strategies, technology parameters, routes
- Introduction to INSPECTpro: modules, user interface, menu navigation, connections, sensor connection
- INSPECTpro operation: basic device settings, management of measuring instruments, overview, description and setting of measurement parameters, measuring modes, sensor selection
- Monitoring and evaluation of torques for use in assembly: application of measurement parameters for the bolted material, in-process measurements of the bolted material using pneumatic screw-drivers, actuating keys, manual torque/rotation angle sensors
- Practical applications and examples
- Evaluation of measurement data in CEUS and INSPECTpro
Goal:
The goal of this workshop is to optimize day-to-day work through the skills gained, and to become more proficient and efficient in the use of INSPECTpro.
Seminar details:
Duration [days]: 1,5
Location: Kistler plant Remscheid, on-site
Language: German, English
Registration at: service@kistler.com
Participants: max. 8
Price: on request. Price per participant, there is a price scale
