Programming adapters for sag control DHS / Programming adapter

Programming adapter
The programming adapter can be used to program any output voltage for each channel of the DHS sag control.
Main features / advantages
- For all DHS type sag controls
- Individual output voltage between 0 and 10 V in 40 mV steps
- Simple operation via four buttons
- LCD display for voltage indication
- Dimensions: HxLxW (mm) 98x64x34
With the programming adapter, the output voltage of the individual light barrier channels can be set individually for a sag control. The channel to be programmed is selected using the hex switch (channel 0 = lower photocell, channel 7 / 15 = upper photocell). The programming process is started by pressing the SET button. The voltage of the selected channel is shown on the display. The output voltage can be increased or decreased in 40 mV steps using the + and - buttons. The value is saved by pressing the ENTER button.
Loading
Loading