Connection cable for strain gauge torque sensors, M16x0.75 12-pole neg. to D-Sub 25-pole pos., custom length / KSM185380SP

Connection cable for strain gauge torque sensors, M16x0.75 12-pole neg. to D-Sub 25-pole pos., custom length
KSM185380SP
18008964
  • Sensor side: M16x0.75 12-pole neg.
  • Amplifier side: D-Sub 25-pole pos.
  • Max. cable length: 25 m
Upon request
On request
Log in to myKistler to see prices
Mechanical properties
Bending radius [mm]
6.2 mm
Electrical properties
High insulation
No
Low noise
No
Certificates and Standards
Degree of protection EN 60529 (sensor)
IP40
Operation and installation
Chemical compatibility
No
Operating temperature range
-5 … 80 °C
Cable properties
Connection angle (sensor)
Straight
Configurable cable length
0.1 … 25 m
Interfaces
Connection type (sensor)
M16x0.75 12-pole neg.
Connection type (amplifier)
D-Sub 25-pole pos.
Dimensions and materials
Material
PVC
Cable diameter
6.2 mm
Cable color
Metalic gray
Connection between the torque sensor and the Como Torque evaluation device.
Loading
Loading