Special cable for voltage output sensors, D-Sub 9-pole neg. to 3 x BNC pos. 2 x Banana Plug, 2 m / 1794A

Special cable for voltage output sensors, D-Sub 9-pole neg. to 3 x BNC pos. 2 x Banana Plug, 2 m
1794A
18010571
  • Cable material: RG196
  • IP protection (amplifier): IP40
  • Cable length: 2 m
  • Temperature range: <200°C
Upon request
On request
Log in to myKistler to see prices
Certificates and Standards
Degree of protection EN 60529 (amplifier)
IP40
Operation and installation
Maximum operating temperature [°C]
Maximum static operating temperature.
200 °C
Cable properties
Cable insulator
PTFE
Connection angle (sensor)
Straight
Connection option (sensor)
Plugged
Interfaces
Connection type (sensor)
D-Sub 9-pole neg.
Connection type (amplifier)
BNC pos., BNC pos., BNC pos., Banana plug, Banana plug
Dimensions and materials
Material
RG196
Cable diameter
2 mm
Cable color
White
Weight
400 g
Predefined cable length
2 m
Cable for Voltage Output Sensors (e.g. MEMS capacitive triaxial accelerometers).
Loading
Loading